Catalog No. : BD182
Description: NON-INS FEM-187 DISC, 16-14 HEAVY
UPC: 786209885531
Non-Insulated Female Disconnect, Length .64 Inches, Width .23 Inches, Tab Size .187x.020, Wire Range #16-#14 AWG, Copper, Tin Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Spec-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000516 Round or flat plug/receptacle
|
Insulation |
Not isolated |
|
Material |
Copper |
|
AWG-range |
16-14 |