text.skipToContent text.skipToNavigation

Catalog No. : BCVB-3

Description:  VAPOR BARRIER THREE GANG

UPC: 622538000538

Made or assembled in Canada.

Vapor barrier soft shell for 3 gang 2 inches x 3 inches single device boxes up to 3 inches deep.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For 3 gang 2 in. x 3 in. device boxes up to 3 in. deep.

Specifications

Material

Soft polyethylene

Color

White

Knockouts

0

Classifications

Brand Name

Iberville

ETIM EC001790 Sealing insert for built-in installation box

Material

Other