Catalog No. : BCVB-2
Description: VAPOR BARRIER TWO GANG SOFT SHELL
UPC: 622538000521
Made or assembled in Canada.
Vapor barrier soft shell for 4 inches square and 2 gang 2 inches x 3 inches single device boxes up to 3 inches deep.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical Box Hardware and Accessories |
|
Application |
For 4 in. square and 2 gang 2 in. x 3 in. device boxes up to 3 in. deep. |
Specifications
|
Material |
Soft polyethylene |
|
Color |
White |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Iberville |
ETIM Classification
ETIM
EC001790 Sealing insert for built-in installation box
|
Material |
Other |