Catalog No. : BCT840S
Description: DIELESS CRMP TOOL CAST & TUB SHURE
UPC: 786210895956
- The single die is an integral part of the tool; no dies to lose or misplace.
- Battery connector crimp tools.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
The single die is an integral part of the tool, no dies to lose or misplace. |
|
Application |
Battery connector crimp tools. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Overall Length |
27.75 in , 628.25 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Length |
628.25 mm |
|
Length |
24.75 inch |
|
With locking device (for mechanical tools) |
Y |
|
Construction/operation |
Mechanical |
Documents/Support Tools
|
Instruction Sheet |