Catalog No. : BCT840
Description: DIELESS CRMP TOOL FOR CAST AND TUB
UPC: 786210895949
Dieless Crimp Tool for Cast and Tubular Battery Connectors
View More
View Less
For more info visit:
electrification.us.abb.com
- The single die is an integral part of the tool; no dies to lose or misplace.
- Battery connector crimp tools.
Descriptors
|
Category |
Wire lug crimping tool |
|
Special Features |
The single die is an integral part of the tool, no dies to lose or misplace. |
|
Application |
Battery connector crimp tools. |
Specifications
|
Handle Type |
Palm Grip |
Classifications
|
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Length |
628.25 mm |
|
Length |
24.75 inch |
|
With locking device (for mechanical tools) |
N |
|
Construction/operation |
Mechanical |