text.skipToContent text.skipToNavigation

Catalog No. : BCT-36

Description:  CONDUIT TERMINATION NW36 BLK

UPC: 786209624840

CT Conduit Termination - Fits to Conduit Size NW/Metric 36/40, Clamping Range 16-29, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene Rubber

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ