text.skipToContent text.skipToNavigation

Catalog No. : BCT-29

Description:  CONDUIT TERMINATION NW29 BLK

UPC: 786209624826

CT Conduit Termination - Fits to Conduit Size NW/Metric 29-32, Clamping Range 16-22, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene Rubber

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant