text.skipToContent text.skipToNavigation

Catalog No. : BCT-12

Description:  CONDUIT TERMINATION NW12 BLK

UPC: 786209624765

CT Conduit Termination - Fits to Conduit Size NW/Metric 12/16, Clamping Range 5-9, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Neoprene Rubber

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW12

Compliance and Certifications

POPs POPs 28 Compliant