Alternate Catalog No. : BCN 4670-1 S
Catalog No. : BCN4670-1S
Description: COPPER PAD 6 HOLES, 1 SLOTTED TINPL
UPC: 783786709670
Tin Plated Copper Pad with (5) 1/2-13 UNC-2B Tapped Holes and (1) Slotted Hole centered on once side, 6.00 inch Long X 3.00 inch Wide X .250 inch Thick, Tin Plated comes with (4) Silicone Bronze 1/2-13 x 1.750 inch Full Threaded Bolts. Holes are on 1.75 inch Spacing across pad. (3) Holes on one side - with centers at .875 inch, 3.0 inch and 5.125 inch. Other side has Holes with same Centers but the middle one is a Slot. Bolts are Staked in place at the corners.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
One Slotted Hole |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
6.00 inch Long X 3.00 inch Wide X .250 inch Thick |