text.skipToContent text.skipToNavigation

Catalog No. : BCMBD1-K

Description:  3-1/2IN DEEP MASONRY BOX KO 1GANG

UPC: 622538056306

Made or assembled in Canada.

Masonry box 1 gang 3-3/4 inches height x 2 inches width x 3-1/2 inches depth 21 cubic inches volume.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Masonry box

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Knockouts

13

Classifications

Brand Name

Iberville

Standard

CSA 5043, CSA 12798
CSA 5043, CSA 12798

Dimensions

Size

3-3/4 Inches Height x 2 Inches Width x 3-1/2 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Colour

Silver

Transparent

N

Width of device

50.8 mm

Height of device

95.25 mm