text.skipToContent text.skipToNavigation

Catalog No. : BCG-0503

Description:  NP BRASS CG 1/2 NPT 10-14MM

UPC: 5415022427981

Non Armoured Cable Gland, Thread Size 1/2 Inch NPT, Cable Range 10 to 14mm, Thread Length 13mm, Nickel Plated Brass
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile compact cable glands
  • Wide cable clamping range
  • Good corrosion resistance

Descriptors

Category

Cable gland connector

Application

General purpose, Panel building, Light fixture and housings

Specifications

Conductor Range

10 to 14 Millimeters

Material

Brass

Finish

Nickel Plated

Color

Metallic

NEMA Rating

4

Temperature Rating

-20 to +100 C

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

cULus, RoHS, WEEE, LVD

Dimensions

Size

1/2 Inch NPT

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E493663 N/A QCRV N/A N/A
ETIM EC000441 Cable gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1/2 inch

Thread length

13 mm

Suitable for cable diameter

10 - 14 mm

Material

Metal

Material quality

Brass

Surface protection

Nickel-plated

Degree of protection (IP)

IP68

Colour

Natural colour

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here