text.skipToContent text.skipToNavigation

Catalog No. : BC85

Description:  NON-INS RNG TRM HVYDTY 16-14 BLTNo6

UPC: 786210816654

Non-Insulated Heavy Duty Ring Terminal, Length .81 Inches, Width .25 Inches, Bolt Hole #6, Wire Range #16-#14 AWG Heavy Duty, Copper, Tin Plated, 500 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • These non-insulated ring terminals are made of electrolytic copper for high conductivity.
  • They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire).
  • Serrated barrel increases grip on wire.
  • Application Tools: WT110M, WT111M, WT112M, WT2000, ERG4002
  • Alternate Package Qty: BC14-6

Descriptors

Category

Electrical terminals

Special Features

These non-insulated ring terminals are made of electrolytic copper for high conductivity. They can be installed with crimping tools having a single indentor or double indentor (recommended for solid wire). Serrated barrel increases grip on wire.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

16-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

None

Reel packaging

N

AWG-range

16-14

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here