text.skipToContent text.skipToNavigation

Catalog No. : BC8368

Description:  4IN SQ COVER TWO GFCI RECEP

UPC: 622538070289

4 inches square box cover. 3/8 inch raised surface (4.6 cubic inches) device mount. Two Decora/GFCI.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for surface mounting on the wall/ceiling

Special Features

Device mounting screw included

Specifications

Material

Steel

Color

Silver

Shape

Square

Number Of Outlet

1

Cubic Capacity

4.6 cu in

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 12798
CSA 12798

Dimensions

Size

4 Inches

Compliance and Certifications

REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

101.6 mm

Width

101.6 mm

Shape

Square