text.skipToContent text.skipToNavigation

Catalog No. : BC73151-K

Description:  4-11/16IN SQ EXTENSION 1-1/2IN DEEP

UPC: 622538056344

Made or assembled in Canada.

4-11/16 inches square box extension ring 1-1/2 inches depth 30 cubic inches Concentric knockouts.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical box extension

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

30 cu in

Knockouts

10

Classifications

Brand Name

Iberville

Standard

CSA 5043, CSA 12798

Dimensions

Size

4-11/16 Inches Height x 4-11/16 Inches Width x 1-1/2 Inches depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EcoSolutions Product Profile Steel City Boxes

Steel City Boxes EcoSolutions SKU List

EPD EcoSolutions Product Profile Iberville boxes EN

ETIM EC000115 Plaster compensation ring

Levelling height

119.063 mm

Width

119.063 mm

Shape

Square

Application

Built-in installation box (device box)

Extension ring

Y