Catalog No. : BC72NP
Description: NON-INS HD RING 16-14 5/16BH NKLPLT
UPC: 786209883971
Non-Insulated Heavy Duty Ring Terminal, Length 1.04 Inches, Width .54 Inches, Bolt Hole 5/16 Inch, Wire Range #16-#14 AWG Heavy Duty, Copper, Nickel Plated, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
AWG-range |
16-14 |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
5/16 inch |