text.skipToContent text.skipToNavigation

Catalog No. : BC72-C-1

Description:  4-11/16IN SQUARE BLANK FLAT COVER

UPC: 622538423429

Made or assembled in Canada.

Flat blank cover for 4-11/16 inches square box.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Steel

Shape

Square

Number Of Outlet

1

Color

Silver

Knockouts

0

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

4-11/16 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Length

119.063 mm

Width

119.063 mm

Shape

Square