Catalog No. : BC5SA-G
Description: PVC CTD MOGUL COND BODY 1-1/2IN AL
UPC: 704508355227
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied |
|
Application |
Act As Pull Outlets for Conductors that are Stiff, Due to Large Size or Type of Insulation |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Dark Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E2969 |
Dimensions
|
Hub Size |
1-1/2 in , 41 mm |
|
Length |
13.75 in |
|
Width |
3 in |
|
Height |
2.56 in |
|
Model |
Other |
|
Material |
Metal |
|
Material quality |
Aluminium |