text.skipToContent text.skipToNavigation

Catalog No. : BC54171-LB

Description:  OCTAGNL BOX 2-1/8IN LOOMEX BRACKET

UPC: 622538001689

Made or assembled in Canada.

4 inches octagonal box 2-1/8 inches depth 21 cubic inches volume. Side bracket, with holding prongs and prepositioned depth tabs.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

21 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches x 2-1/8 inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1174783_2009-03-16 N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Width

101.6 mm

Material

Steel

Weatherproof

N