text.skipToContent text.skipToNavigation

Catalog No. : BC54151-LD

Description:  OCTAGONAL BOX 1-1/2IN LOOMEX REWORK

UPC: 622538411143

Made or assembled in Canada.

4 inches octagonal box 1-1/2 inches depth 15 cubic inches volume. Swing-arm rework brackets. Maximum wall thickness: 3/4 inch. Maximum load capacity: 12 pouds (5.5 kg).
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches x 1-1/2 inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A N/A N/A

Sustainability

Environmental product declaration

EPD STEEL CITY BRITISH STANDARDS (BS) BOXES EUC-AMA

EPD STEEL CITY UL WELDED BOXES EUC-AMA

EPD STEEL CITY BOXES AND DRAW-LINES US

End-of-life Instruction NuTek boxes

EPD STEEL CITY COVER US

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Width

101.6 mm

Material

Steel

Weatherproof

N