text.skipToContent text.skipToNavigation

Catalog No. : BC54151-K

Description:  OCTAGONAL BOX 1-1/2IN DEEP KO

UPC: 622538411686

Made or assembled in Canada.

4 inches octagonal box 1-1/2 inches depth 15 cubic inches volume. Concentric knockouts. Raised ground screw.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Box/housing for built-in mounting in the wall/ceiling

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

15 cu in

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 inches x 1-1/2 inches Depth

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 5043-74 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Octagonal

Mounting method

Wall-/ceiling mounting

Width

101.6 mm

Material

Steel

Weatherproof

N