text.skipToContent text.skipToNavigation

Catalog No. : BC52171-K

Description:  4IN SQUARE BOX 2-1/8IN DEEP KO

UPC: 622538412607

Made or assembled in Canada.

4 inches square box 4 inches height x 4 inches width x 2-1/8 inches depth 30 cubic inches. Concentric knockouts. Raised ground screw.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Steel

Color

Silver

Cubic Capacity

30 cu in

Number Of Outlet

1

Classifications

Brand Name

Iberville

Standard

CSA 5043

Dimensions

Size

4 Inches Height x 4 Inches Width x 2-1/8 Inches depth

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1557783_2004-10-05 N/A

Sustainability

Environmental product declaration

9AKK108470A9609

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Material

Steel

Weatherproof

N