Catalog No. : BC52171-1-SSX-1/2
Description: 4IN SQ DEEP BOX STEEL STUD 1IN KO
UPC: 782980007933
Made or assembled in Canada.
4 inches square box 4 inches height x 4 inches width x 2-1/8 inches depth 30 cubic inches. Knockouts 1 inch, mounting strap for steel stud installations and integral additional support bracket. Recessed 1/2 inch. Raised ground screw.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Switch box |
Specifications
|
Material |
Steel |
|
Color |
Silver |
|
Cubic Capacity |
30 cu in |
|
Number Of Outlet |
1 |
Classifications
|
Brand Name |
Iberville |
|
Standard |
CSA 5043 |
Dimensions
|
Size |
4 inches Height x 4 inches Width x 2-1/8 inches Depth |
Documents/Support Tools
|
Sales Drawing |