text.skipToContent text.skipToNavigation

Catalog No. : BC46-BB

Description:  CU COMPCONN C-CRIMP No6-No4 No6-No6

UPC: 783786124961

C-Crimps Copper Compression Connector, Run: #6 Sol - #4 Str, Tap #6 Sol - #6 Str, Length 41/64 Inch, Height 3/4 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Electrical taps

Special Features

E-Z-Ground®, connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

#6 - #4 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Sales Drawing

Click here