Catalog No. : BC4040
Description: CU COMP CONN C-CRMP 3/0-4/0 3/0-4/0
UPC: 783786124602
C-Crimps Copper Compression Connector, Run: 3/0 Str - 4/0 Str, Tap 3/0 Str - 4/0 Str, Length 1-1/16 Inches, Height 1-5/8 Inches
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
3/0 - 4/0 AWG |
|
Tap Size |
3/0 - 4/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000514 Connector for lightning protection
|
Type of connector |
Clamp connector |
|
Material |
Copper |
|
Type of fastening screws |
Screw less |