text.skipToContent text.skipToNavigation

Catalog No. : BC4-25R

Description:  BAT/STARTER CABLE 4GA RED 25FT

UPC: 786210880723

Battery/Starter Cable, SAE Cable Size 4 Gauge, Cable Color Red, Temperature Rated for 80 Degrees Celsius (176 F), 25-Foot Coil
View More View Less
For more info visit:  electrification.us.abb.com
  • Fine flexible cpper rope stranding PVC jacket conforms to SAE J1127 specifications. Layer of paper separates insulation from copper, providing easy stripping with no stranding damage. Marked in 1-ft. increments for easy measurement.

Descriptors

Category

Automotive or aircraft wire

Special Features

Fine flexible cpper rope stranding PVC jacket conforms to SAE J1127 specifications. Layer of paper separates insulation from copper, providing easy stripping with no stranding damage. Marked in 1-ft. increments for easy measurement.

Specifications

Temperature Rating

80 C

Color

Red

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Conductor Size

4 AWG

Length

25 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003250 Power cable < 1 kV, for moving application

Conductor category

Class 5 = flexible

Material outer sheath

Polyvinyl chloride (PVC)

Colour outer sheath

Red

Shape

Round