text.skipToContent text.skipToNavigation

Catalog No. : BC22

Description:  CU COMPCONN C-CRIMP No2-No2 No2-No2

UPC: 783786124558

C-Crimps Copper Compression Connector, Run: #2 Sol - #2 Str, Tap #2 Sol - #2 Str, Length 3/4 Inch, Height 1-3/64 Inches
View More View Less
For more info visit:  electrification.us.abb.com
  • E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
  • Application Tools: TBM14M, 13100A, TBM15I

Descriptors

Category

Electrical taps

Special Features

E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

2 AWG

Tap Size

2 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC000514 Connector for lightning protection

Type of connector

Clamp connector

Material

Copper

Type of fastening screws

Screw less

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here