Catalog No. : BC2020-BB
Description: CU COMP CONN C-CRMP 1/0-2/0 1/0-2/0
UPC: 783786124572
C-Crimps Copper Compression Connector, Run: 1/0 Sol - 2/0 Str, Tap 1/0 Str - 2/0 Str, Length 15-16 Inch, Height 1-11/32
View More
View Less
For more info visit:
electrification.us.abb.com
- E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products.
- Application Tools: TBM14M, 13100A, TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
E-Z-Ground® connectors are designed for direct burial and offer a safe, efficient alternative to exothermic welding products. |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
1/0 - 2/0 AWG |
|
Tap Size |
1/0 - 2/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000514 Connector for lightning protection
|
Type of connector |
Clamp connector |
|
Material |
Copper |
|
Type of fastening screws |
Screw less |