Catalog No. : BC20-25R
Description: BAT/STARTER CABLE 2/0GA RED 25FT
UPC: 786210880747
- Fine flexible cpper rope stranding PVC jacket conforms to SAE J1127 specifications. Layer of paper separates insulation from copper, providing easy stripping with no stranding damage. Marked in 1-ft. increments for easy measurement.
Descriptors
|
Category |
Automotive or aircraft wire |
|
Special Features |
Fine flexible cpper rope stranding PVC jacket conforms to SAE J1127 specifications. Layer of paper separates insulation from copper, providing easy stripping with no stranding damage. Marked in 1-ft. increments for easy measurement. |
Specifications
|
Temperature Rating |
80 C |
|
Color |
Red |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Conductor Size |
2/0 AWG |
|
Length |
25 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Conductor category |
Class 5 = flexible |
|
Material outer sheath |
Polyvinyl chloride (PVC) |
|
Colour outer sheath |
Red |
|
Shape |
Round |
Documents/Support Tools
|
Sales Drawing |