text.skipToContent text.skipToNavigation

Catalog No. : BC1SC-1

Description:  1 INCH BEAM CLAMP, EA

UPC: 785991023367

Clamp, Beam, Opening Size 1/4 Inch - 20, Flange Thickness 5/8 Inch, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Supports threaded rod, threaded brindle rings and electrical boxes.

Descriptors

Category

Electrical hangers

Special Features

Supports threaded rod, threaded brindle rings and electrical boxes.

Application

For use with threaded rod, threaded brindle rings and electrical boxes

Specifications

Material

Steel

Finish

Electroplated

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Other