text.skipToContent text.skipToNavigation

Catalog No. : BBSVXN2R-NEXRF4X-CW

Description: 

UPC:

NEMA-4X Exit sign for wet and damp locations black body black face self-powered nickel-cadmium battery double face red legend Nexus wireless system interface cold weather
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Survive-All SVX Remote capable Exit Series

Special Features

Self-contained, batteries and circuitry located inside the exit housing

Specifications

Color

Black

Material

PVC

Letter Color

Red

Voltage Rating

120/277 VAC

Classifications

Brand Name

Emergi-Lite

Standard

UL 924