text.skipToContent text.skipToNavigation

Catalog No. : BBND-M253

Description:  FTNG SPLIT PA6 NW23 M25 BLK

UPC: 786209944160

Split Connector for IP54, Metric Thread - Thread M25x1.5, Fits to Conduit NW/Metric 23/25, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW23 , M25x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant