Catalog No. : BB516MV
Description: B16 SGL LOCK SYS 2XPG21-3/4 HT2.677
UPC: 786209983640
Single lever locking base, 16 contacts with ground connection, NPT entry - 2 Inch x 3/4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Terminal block covers |
Specifications
|
Material |
Die-Cast Aluminum Alloy |
|
Finish |
Epoxy Powder Coated |
|
Temperature Rating |
-40 to +257 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
UL E215386 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70013 | 623301 | N/A | N/A | N/A |
| UL | E215386 | N/A | ECBT2 | N/A | N/A |