Catalog No. : BB2NP
Description: NON-INS BUTT SPLICE 16-14 NICKELPLT
UPC: 786210964379
Non-Insulated Butt Splice, Length .62 Inches, Width .16 Inches, Wire Range #16-#14 AWG, Copper, Nickel Plated, 1,000 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
16-14 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Insulation |
None |