text.skipToContent text.skipToNavigation

Alternate Catalog No. : BB 15 YW

Catalog No. : BB15YW

Description:  PED CONN INSUL CVR YEL PVC 11-11/16

UPC: 783786709601

Insulating Cover for Set Screw Bar Pedestal Connector, PVC BB Series - Color Yellow, Height 3 3/4 inch Height1 1 7/8 inch Length 11 11/16inch Width 2 3/4 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Insulating Yellow PVC Slip-On Cover, Height 3-3/4 inch Height1 1-7/8 inch Length 11-11/16 inch Width-2 3/4 inch

Classifications

Brand Name

Homac