text.skipToContent text.skipToNavigation

Alternate Catalog No. : BB 11 (BLACK)

Catalog No. : BB11BLACK

Description:  PED CONN INSUL CVR BLK PVC 5-7/8

UPC: 783786709441

Insulating Cover for Set Screw Bar Pedestal Connector, PVC BB Series - Color Black, Height 2-7/8 inch, Height1 1-3/8 inch, Length 5-7/8 inch, Width 2-1/8 inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Boot Will Not Crack from Cold Embrittlement, Will Not Cold Flow and Will Not Soften with Heat
  • Locking Ribs Prevent Accidental Removal of Cover
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Insulating Black Slip-On PVC Cover, Height 2-7/8 inch, Height1 1-3/8 inch, Length 5-7/8 inch, Width 2-1/8 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant