text.skipToContent text.skipToNavigation

Catalog No. : BB032MV

Description:  B32 DBL LOCK BOX BASE 1XPG29-1

UPC: 786209984654

Double lever locking box base, 32 contacts with ground connection, NPT entry - 1 Inch x 1 Inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Terminal block covers

Specifications

Material

Die-Cast Aluminum Alloy

Finish

Epoxy Powder Coated

Temperature Rating

-40 to +257 F

Classifications

Brand Name

Pos-E-Kon

Standard

UL E215386

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 70013 623301 N/A N/A N/A
UL E215386 N/A ECBT2 N/A N/A
ETIM EC000437 Housing for rectangular connectors

Width

81.4999894 mm

Height

72.009 mm

Type of housing

Other

Material housing

Aluminium

Coating housing

Powder coating

Position cable feed

Sideways

With cable screw gland

N

With hinged lid

N

Inflammability class of insulation material acc. with UL94

V0

Operation temperature

-40 - +125 °C

Degree of protection (IP), mounted

Other