Catalog No. : BB-1202
Description: BB-1202 VGR
UPC: 783786709540
Connector (2 Cables to Flat) Cable sizes #4 to 2/0, 1.5 x 1.5 inches, Includes Silicone Bronze 1.75 inch long 3/8 inch 16 thread Bolt with Flat and Lock Washers.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
Conductor Range |
#4 to 2/0 AWG |
|
Material |
Copper |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.5 x 1.5 inch |