Catalog No. : BB-1192
Description: BB-1192 VGE G
UPC: 783786709502
Bronze Ground Connector - Cable to Flat, Cable Range 2/0 to 250 mcm, includes 1/2-13 inch Galvanized Clamping Hardware. 1.38 inch (25.0 mm) x 1.81 inch (46.0 mm).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
Specifications
|
Conductor Range |
2/0 to 250 kcmil |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.81 inch x 1.38 inch (46x35mm) |