Catalog No. : BB-1132
Description: BOLTED BRONZE TERMINAL CONNECTOR
UPC: 783786857265
Bolted Bronze Terminal Connector, 30 Degree Angle on 4-Hole, 3 x 3 inch Pad, Conductor Size 750-1000 kcmil, includes (4 each Silicon Bronze) 1/2-13 x 3 inch Bolts, Nuts and Lock Washers
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Substation connector |
|
Special Features |
4-Hole Pad, 30 Degree Bend |
Specifications
|
End Connection |
Mechanical |
|
Conductor Range |
750 to 1000 kcmil |
|
Material |
Bronze |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pad 3 inch x 3 inch |