text.skipToContent text.skipToNavigation

Catalog No. : BAVR-4.5/07

Description:  COND REDUCER PA6 NW4.5/07 IP68 BLK

UPC: 786210161099

AV Connector Adapter for IP68GT Static Connector - Fits to Connector Size NW 4.5 Output Fits to Connector Size NW 07, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Special Features

Easy Push-In Installation

Application

Connect Different Sizes of Conduit

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW07 to NW4.5

Compliance and Certifications

POPs POPs 28 Compliant