Catalog No. : BAVR-23/12GT
Description: COND REDUCER PA6 NW23/12 IP68GT BLK
UPC: 786210161044
AV Connector Adapter for IP68GT Static Connector - Fits to Connector Size NW/Metric 23/25 Output Fits to Connector Size NW/Metric 12/16, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Easy Push-In Installation |
|
Application |
Connect Different Sizes of Conduit |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW23 to NW12 |
|
Length |
53 mm |