Catalog No. : BAVO-12/10/01
Description: PLUG REDUCER PA6 NW12/NW10 BLK
UPC: 786210161013
AV Connector Adapter for IP68 Static Connector - Fits to Connector Size NW/Metric 12/16 Output Fits to Connector Size NW/Metric 10/12, Color Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Easy Push-In Installation |
|
Application |
Connect Different Types of Conduit |
Specifications
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW12 to NW10 |