Catalog No. : BAT22-6NV2
Description: HAND OPERATED BATTERY TOOL
UPC: 786210079530
Battery-Powered Crimping Tool, Intended to Crimp Some Types of Terminals, Splices, Wire Joints and Dragon Tooth, 22AWG Through 6AWG Wires Using Appropriate DIES (Sold Separately)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Battery powered crimping tool |
Classifications
|
Brand Name |
Application Tooling |
ETIM Classification
ETIM
EC000168 Crimp tool cable lugs, cable end sleeves, screen connection
|
Suitable for |
Various applications |
|
Length |
252.2 mm |
|
Length |
9.93 inch |
|
With locking device (for mechanical tools) |
N |
|
Construction/operation |
Mechanical |
|
Inserts exchangeable |
Y |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |