text.skipToContent text.skipToNavigation

Catalog No. : BAS40

Description:  CU TP HDUTY BATT SPLICE 4/0GA YEL

UPC: 786210834481

Heavy Duty Battery Connector, Copper Tin-Plated Splice for 4/0 Gauge Battery Cable, Die Color Code Yellow
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: 2733185222

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

4/0 AWG

ETIM EC001059 Crimp splices for copper conductor

Material

Copper

Surface protection

Tinned

Insulation

None

Documents/Support Tools

Sales Drawing

Click here