Catalog No. : BAL4516
Description: CU HDUTY BATT STARTLUG 4GA 5/16 GRY
UPC: 786210869100
Heavy Duty Battery Connector, Copper Tin Plated Starter Lug, 4 Gauge Battery Cable, 5/16 Inch Stud Size, Die Color Code Gray
View More
View Less
For more info visit:
electrification.us.abb.com
- Alternate Package Qty: 273318522
Descriptors
|
Category |
Battery terminal |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Wire Size |
4 AWG |
|
Stud Size |
5/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | 1097195_2015-02-20 | N/A |
Documents/Support Tools
|
Sales Drawing |