text.skipToContent text.skipToNavigation

Catalog No. : BAL414

Description:  CU HDUTY BATT STARTLUG 4GA 1/4 GRY

UPC: 786210869063

Heavy Duty Battery Connector, Copper Tin Plated Starter Lug, 4 Gauge Battery Cable, 1/4 Inch Stud Size, Die Color Code Gray
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: 273318521

Descriptors

Category

Battery terminal

Specifications

Number Of Holes

1

Material

Copper

Gauge

4 Gauge

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

4 AWG

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

4

Documents/Support Tools

Sales Drawing

Click here