text.skipToContent text.skipToNavigation

Catalog No. : BAL4012UF

Description:  CU HDUTY BATT STRLUG 45 DEG

UPC: 786210237305

Heavy Duty Battery Connector, 45 Degree Bend Copper Tin Plated Starter Lug, 4/0 Gauge Battery Cable, 1/2 Inch Stud Size, Die Color Code Yellow
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Battery terminal

Specifications

Number Of Holes

1

Material

Copper

Color

Yellow

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

4/0 AWG

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other