text.skipToContent text.skipToNavigation

Catalog No. : BAL3012

Description:  CU HDUTY BATT STRTLUG 3/0GA 1/2 ORG

UPC: 786210889009

Heavy Duty Battery Connector, Copper Tin Plated Starter Lug, 3/0 Gauge Battery Cable, 1/2 Inch Stud Size, Die Color Code Orange
View More View Less
For more info visit:  electrification.us.abb.com
  • Alternate Package Qty: 2733185213

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

3/0 AWG

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097195_2015-02-20 N/A

Documents/Support Tools

Sales Drawing

Click here