text.skipToContent text.skipToNavigation

Catalog No. : BAL214

Description:  No2 BATTERY LUG 1/4 INCH BOLT

UPC: 786209872586

Heavy Duty Battery Connector, Copper Tin Plated Starter Lug, 2 Gauge Battery Cable, 1/4 Inch Stud Size, Die Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Color

Green

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant