Catalog No. : BAL20516
Description: CU TP STARTER LUG 2/0GA 5/16IN ORG
UPC: 786210065380
Heavy Duty Battery Connector, Copper Tin Plated Starter Lug, 2/0 Gauge Battery Cable, 5/16 Inch Stud Size, Die Color Code Orange
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Battery terminal |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
2/0 AWG |
|
Stud Size |
5/16 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | 1097195_2015-02-20 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
|
Slender flange model |
N |
|
Insulated |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
AWG size |
Other |
Documents/Support Tools
|
Sales Drawing |